Heating, Hot Water Service & Air Condtioning
 home > Pump solutions > Heating, Hot Water Service & Air Condtioning
  

 
 
Pump solutions
 
 Heating, Hot Water Service & Air Condtioning
 >ALPHA2 - 'A' Rated Domestic Circulator
 >Conlift - Condensate Removal Pump
 >Domestic Circulators
 >Grundfos Comfort
 >UPE 2000
 >UPN Hot Water Service Circulators
 >UPS/UPS-FB/UPSD
 >UP/UPS Light Commercial Heating Circulators
  Conlift - Condensate Removal Pump


Many recently installed heating systems operate on the principle of condensing technology, generating condensate which needs to be taken to drain.
If the heater is located below the backwash level, or if for some reason no sewer connection is available, a lifting system is required. The Conlift condensate lifting station ensures the safe, reliable removal of condensate to drain.

All in one solution
> Integrated non return valve
> Alarm included
> Complete with hose, cable and fixing bracket
Many Uses
> Acidic liquid (pH>2.7)
> Air condtioning systems
> Ice Machines
> Condensing boilers
Easy Installation
> Very Compact
> Complete with mains cable
> Can be floor or wall mounted with brackets provided


Technical Overview


Design and application
Automatic condensate pump for the removal of condensate from condensing boilers with a heat output of up to 200 kW and air conditioners. Comprised of :2.6 litre acid-resistant collecting tank (pH>2.7) with integrated pump, buzzer alarm, potential-free alarm contact, non return vave, 2m mains cable, securing brackets and fittings for DN10 pressure hose. Conlift is suitable for media temperatures of up to 35°C, for short periods up to 80°C. Alarm indicator and pump control via two separate pressure switches, direct pump activation in event of high-level alarm. The sound pressure level is 53 dBA.