 |  |  |  | ^ = Call for information |  |
 |  |  |
Different motor brand
|  | If technically possible, Grundfos can fit the pump with a motor of a brand other than the standard. This will normally increase the time of delivery. Alternatively, the pump can be supplied without a motor. |  | 0 -60 HP |  |
Different position of motor
|  | Where possible, the terminal box can be placed on either side of the pump. |  | 0 -60 HP |  |
Explosion-proof motor
|  | For operation in hazardous atmospheres. |  | 1 - 30 HP |  |
| 4 - Pole motors |  | For areas where a lower noise level is required and applications with poor inlet conditions (low NPSHa) |  |  |  |
Different enclosure class
|  | As standard, Grundfos can supply:
- TEFC: Totally enclosed fan-cooled
On request, we can supply:
- Chemical processing/mill and chem duty
- Washdown duty (Up through 10 hp only)
- ODP: Open drip-proof
|  | ^ |  |
Anti-condensation heating (space heaters)
|  | Built-in heating unit, especially for humid environments. All heating units are supplied with 1 x 115V,60Hz. |  | ^ |  |
Integrated variable
speed drive
|  | All Grundfos CR pumps below 15 HP are available as standard with an integrated variable speed drive (type MLE) motor. |  | ^ |  |
Special supply voltage
|  | Motors suitable for other voltages are
available upon request. |  | ^ |  |
Motor insulation class
|  | Upgrade from Class F to Class H. |  | ^ |  |
Efficiency class
|  |
- EPAct/NRC motor efficiency according to EPAct/NRC standards
- Premium efficiency
|  | ^ |  |
| Efficiency class 1 motor |  | Motors with efficiency classification 1 (according to CEMEP, Eff 1) are available. |  | ^ |  |
Oversized motor
|  | Ambient temperatures above 104° F or installation at altitudes of more than 3,300 feet above sea level require the use of an oversized motor (i.e. derating). |  | ^ |  |
Tropicalized windings
|  | Motors recommended or operating in
areas with high humidity. |  | ^ |  |
Wye/Delta starting
|  | Motor wired or Wye/Delta starting
(6 leads). |  | ^ |  |
| Test sheets |  | Grundfos’ laboratory is authorized to
issue test sheets for motors; for
instance, for insurance companies. |  | ^ |  |