Reliable pumps for bottle washing

High pressure, high temperatures and aggressive chemicals are commonplace in bottle washers. Designed to cope with such challenges, Grundfos multi-stage end-suction pumps provide efficient and reliable pressure boosting throughout the washing cycle. These robust pumps easily handle temperatures up to 120 °C and are available in cast iron as well as in stainless steel, which makes them suitable for bottle washing processes where even the most aggressive detergent is used. Sophisticated digital dosing pumps are available for precision dosing of chemicals and detergents of all kinds. In addition, we supply a variety of pump systems and water treatment measurement systems that combine to build a reliable and efficient bottle washing system.