Cooling for industrial utilities

Cooling for applications in industrial utilities such as machining processes and heating systems all rely on the efficient transfer of heat. This necessary application of thermodynamics is expressed through a variety of coolant circulation systems, heat exchangers and cooling towers. Grundfos supplies efficient, reliable pumps and systems for a broad range of cooling applications, as well as pumps for OEM cooling units.

Grundfos coolant pumps expertly handle brine, glycol or di-ionised water. This versatility, along with a strong focus on the type of shaft seal required to optimise safety, durability and efficiency in a specific application, provides you with the benefits of reliability in the cooling system. When temperature control is part of the process, the pump material is potentially stressed because of the continuous thermal expansion and contraction. Using speed control in the pump ensures the temperature remains constant.