Introducing industrial processes
Many industrial processes are part of a highly coordinated collaboration among various departments, so any disruptions in one area could quickly affect others. Designed for durability, Grundfos process pumps are made of high-quality stainless steel to withstand the aggressive media used in cleaning processes and can handle temperatures of up to 180 °C. The complex liquid composition used in many industrial processes requires pumps that can handle varying viscosity, chemicals and temperature, while a range of material variants and pumps for specialised applications protects against corrosion and cavitation in the pump.