Paint precision starts with the pump

Paint and protective coating applications in the manufacturing and automotive industries are typically areas where consistent, reliable operation is a key ingredient for high quality. At the same time, operators are under continued pressure to make energy savings wherever possible while meeting their production targets.

All Grundfos industrial paint pumps specially developed for the automotive industry are available with entirely silicone-free components. They can be supplied with high-efficiency IE5 motors with an integrated variable-speed MGE motor or an external variable frequency drive to optimise and control processes further, thus enabling maximum energy savings. In areas where the liquids used are potentially hazardous, ATEX-approved pumps and motors are available on request.