Optimal and effective treatment processe

At the wastewater treatment plant, reliability is paramount. Grundfos ensures low lifecycle costs and the hydraulic stability necessary for effective mechanical, biological and chemical treatment. You benefit with reduced costs and greater efficiency.

We help you with the initial identification of needs and offer our design expertise, including CFD flow simulations in the design and specification phase. Control and monitoring systems increase the potential for improving efficiency and reliability.

Inlet pumping station

Keeping lifecycle costs low and efficiency high with robust and reliable pumping and monitoring solutions.

Primary treatment

Helping create optimal conditions for settling with flow conditions and water velocities designed to favour sedimentation.

Chemical treatment

Dosing pump systems for processes including precipitation and flocculation, and PLC-controlled, fully automatic systems to handle preparation and the reliable dosing of organic coagulants or poly-electrolytes.

Biological treatment

Agitators to equalise flow and load in response in flow variations in the tank to ensure the capacity of the biological processes is not exceeded, and recirculation of sludge and aeration during the biological processes.

Tertiary treatment

Disinfection solutions, cleaning equipment for filtration and final polishing solutions that ensure the treated wastewater is safe for discharge.

Sludge treatment

Reliable polymer preparation and dosing equipment and mixers for sludge thickening and dewatering.