Easy hydronic balancing from your smartphone

From the moment the circulator is installed and connected via the ALPHA READER, you are guided quickly and easily through every step of flow-based hydronic balancing in the Grundfos GO BALANCE app.

Robust start-up: if the rotor is blocked, the pump automatically attempts a restart, swiftly breaking up any deposits of dirt or lime – without external interference.

Dry-running protection during start-up and normal operation makes sure the pump will never run without liquid in the system.

AUTOADAPT automatically finds the best pump setting to maximise comfort and minimise energy consumption in Radiator, Underfloor, and Radiator + underfloor modes, or use incremental set point adjustment with user-specific control modes for Constant pressure, Proportional pressure and Constant curve.