The APG pumps are submersible pumps with a horizontal discharge port
They are specifically designed for the pressurised pumping of sewage and wastewater containing destructible solids. The pumps are equipped with a cutter system which cuts destructible solids into small pieces so that they can be led away through pipes of a relatively small diameter. The pumps are available with or without control box and level switch. Pumps without control box must be connected to a separate pump controller with motor starter.
Applications
The compact design makes these pumps suitable for both temporary and permanent installation. They are suitable for both free-standing installation and installation by means of an auto-coupling guide rail system. The APG pumps are designed for pumping:
- Sewage
- Wastewater
- Wastewater with high content of fibrous material
Features and benefits
- Integrated cutting system (APG)
- Dry or submerged installation
- Installation on auto coupling
- Sensors in windings