BMP booster module piston pump

Grundfos BMP, piston pumps, are designed for the transfer of liquids under high pressure. The pumps are based on the axial piston principle, enabling a very light and compact design.

The BMP is a positive displacement swashplate water pump. The pump is designed to handle industrial tap-water processes. Grundfos BMP pumps offer a total efficiency of up to 88 % and reduced pressure peaks due to the multiple piston design. They are an excellent choice wherever a reliable and compact pump is required for medium and high pressures.

BMP is available in three versions.

  • BMP for normal tap water
  • BMP-N for technical water/deionized water
  • BMP-R for sea water.

Applications

BMP pumps are suitable for a variety of applications ranging from the pumping of potable water to the pumping of chemicals. The pumps can be used in a wide variety of pumping systems where performance and pump materials must meet specific requirements.

Examples of applications:

  • Cleaning/washing
  • Injecting
  • Misting
  • Processing
  • Seawater desalination.

Features and benefits

  • High efficiency
  • Small and light
  • Generates insignificant pulsations in the discharge line
  • No preventive maintenance required
  • Long service life
  • Few wear parts
  • Wide speed-control range
  • Great recirculation capability without overheating (up to 90 %)
  • Lubricated by the pumped liquid.