BMS provides improved energy savings and strengthened durability

The BMS horizontal multi-stage pump range is a selection of booster modules primarily used for reverse osmosis and ultrafiltration applications. Powered by a permanent magnet motor or an asynchronous motor, and featuring a variable frequency drive, one of the characteristics of the pump range is its high efficiency.

Naturally, everyone is interested in saving energy wherever possible. And thanks to the high efficiency of the BMS pump range, it can be done. Additionally, all its critical components are made of the toughest material, strengthening the durability of the pumps and leaving maintenance requirements at a minimum.