Ensure optimal system pressure with a CMB PM booster set

Say goodbye to inadequate water pressure with a CMB PM booster set. This compact unit consists of a Grundfos multi-stage centrifugal pump and a Grundfos PM1 or PM2 pressure manager. With a pressure manager, you can automatically start and stop the pump according to demand, delivering optimal water pressure wherever and whenever it is needed.

CMB PM sets also come with dry-running protection and are very easy to install. Simply connect the unit to the pipework and power supply and you are ready to go. Suitable for a wide range of applications, from family homes and small hotels to schools and office buildings, the CMB PM will provide you with many years of easy operation with minimum need for servicing and spare parts.