Optimising water pressure and minimising pump starts

Designed specifically for domestic, agricultural and light commercial applications, a CMB PT and CMB PS booster set ensures that you get optimal water pressure where and when you need it. These booster sets utilise a pressure tank to release stored pressure into the system when small amounts of water are needed, thereby maintaining system pressure while reducing the number of pump starts.

Unlike the CMB PT set, the CMB PS comes without a pressure tank, meaning that a tank must be fitted to complete the booster system. Both sets come with dry-running protection and are very easy to install. Simply connect the unit to the pipework and power supply and you are ready to go.

Maintain system pressure without starting the pump

When only a small amount of water is needed, the unit draws on the pressure tank first to sustain system pressure without needing to start the pump. Single-phase CM pumps incorporate current and temperature-dependent motor protection, so no external motor protection is needed.

A quieter pump

Low noise motor – PT below 55 dB (A), PS below 62 dB (A) – increases your comfort.

Easy setup

Simply connect the booster set to the pipework and power supply and you are ready to go. 

Long-life reliability

Dry-running protection ensures full pump life. 

See how customers benefit from this product

When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.

Become an expert in just a few clicks

Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.

Click on a course below to start your training now.

Interested in improving your product knowledge?

Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.

Get answers to your questions about this product

We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.