Maintain system pressure without starting the pump

When only a small amount of water is needed, the unit draws on the pressure tank first to sustain system pressure without needing to start the pump. Single-phase CM pumps incorporate current and temperature-dependent motor protection, so no external motor protection is needed.

A quieter pump

Low noise motor – PT below 55 dB (A), PS below 62 dB (A) – increases your comfort.

Easy setup

Simply connect the booster set to the pipework and power supply and you are ready to go. 

Long-life reliability

Dry-running protection ensures full pump life.