Optimising water pressure and minimising pump starts

Designed specifically for domestic, agricultural and light commercial applications, a CMB PT and CMB PS booster set ensures that you get optimal water pressure where and when you need it. These booster sets utilise a pressure tank to release stored pressure into the system when small amounts of water are needed, thereby maintaining system pressure while reducing the number of pump starts.

Unlike the CMB PT set, the CMB PS comes without a pressure tank, meaning that a tank must be fitted to complete the booster system. Both sets come with dry-running protection and are very easy to install. Simply connect the unit to the pipework and power supply and you are ready to go.