Pressure manager ensures optimal pressure

An integrated start/stop pressure manager maintains constant system pressure, ensuring that your booster set is always running at the optimal level. Dry-running protection ensures full pump life.

Automatic operation

Self-priming for maximum efficiency. 

Compact design

Compact unit which is fast and easy to install.

A quieter pump

Low noise motor – below 55 dB (A) – increases your comfort.