Optimal system pressure with a CMB-SP PM booster set

With a self-priming CMB-SP PM booster set, you can start to improve your water pressure in an instant. Consisting of just a Grundfos multi-stage, centrifugal pump and a Grundfos PM1 or PM2 pressure manager, the CMB-SP PM is an extremely compact unit. Thanks to the automatic pressure manager which starts and stops the pump according to demand, it can deliver optimal water pressure where and when it is needed.

A CMB-SP PM set is also very easy to install. Simply connect the unit to the pipework and power supply and your pump is ready. From small family homes to schools and office buildings, the CMB-SP PM fits a variety of applications. The CMB-SP PM has minimal need for servicing, meaning that it can provide you with many years of easy operation.