Constant pressure guaranteed

The integrated speed controller keeps a constant pressure in the pipe system. The control panel makes it possible to change the water pressure manually.

Automatic Operation

CMBE features dry-run protection with auto-restart. 

Low noise pump

At only 55 dBA, the CMBE has very low noise levels. 

Strong build

Stainless steel shaft, impellers and pump housing ensure long service-life.