CM multi-stage pumps are compact and flexible

The CM is a horizontal close-coupled multi-stage pump, designed to fit seamlessly with other components in small and large systems or as a stand-alone pump. CM stands for Centrifugal Modular – a series of interchangeable modules in the pump that make it suitable for applications such as washing and cleaning, temperature control, water treatment, chemical and pharmaceutical industry. The CM is built to be extremely compact, quiet and reliable, ensuring years of easy operation with minimum need for servicing and spare parts.

When customisation and flexibility are key

Thanks to numerous configuration options and a range of materials, the pump can operate in temperatures from -30 °C to 120 °C. It is also available with a variety of customisation possibilities, such as oversize motors when the liquid viscosity and density is high. 

Reliable and safe

CM pumps are available in cast iron or stainless steel, in variants suitable for water and non-corrosive liquids, or for aggressive liquids. They are also available with drinking water approvals. 

Easy startup

The pump also comes in a self-priming variant, which can create a suction lift of up to eight metres in less than five minutes.

Rock-solid

Clamping of the pump impellers and washer makes the pump extremely robust and reliable.

See how customers benefit from this product

When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.

Become an expert in just a few clicks

Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.

Click on a course below to start your training now.

Interested in improving your product knowledge?

Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.