When customisation and flexibility are key

Thanks to numerous configuration options and a range of materials, the pump can operate in temperatures from -30 °C to 120 °C. It is also available with a variety of customisation possibilities, such as oversize motors when the liquid viscosity and density is high. 

Reliable and safe

CM pumps are available in cast iron or stainless steel, in variants suitable for water and non-corrosive liquids, or for aggressive liquids. They are also available with drinking water approvals. 

Easy startup

The pump also comes in a self-priming variant, which can create a suction lift of up to eight metres in less than five minutes.

Rock-solid

Clamping of the pump impellers and washer makes the pump extremely robust and reliable.