Several configuration options and a variety of materials ensure that the pump can operate in temperatures from -30 °C to 120 °C. You can also customise your CME pump with features such as oversize motors in case of higher viscosities and densities.
Versatile and safe
Available in cast iron or stainless steel, the pumps come in variants suitable for both water and non-corrosive liquids and aggressive liquids. They are also available with drinking water approvals.
A pump you can trust
Clamping of the pump impellers and washer makes the pump extremely robust and reliable.
Clever solution
Integrated frequency converter and intelligent features make installation, operation and service exceptionally easy.