When customisation and flexibility are key
Regardless of the application and environment you are working in, rest assured that there is a CM or CME pump for you. Thanks to numerous configuration options and a range of materials, the CM and CME pump range can operate in temperatures from -30 °C to 120 °C.
All models in the range are also available with many customisation possibilities, such as oversize motors in case of higher viscosities and densities. Its customisation and flexibility make it an optimal solution for installation and interaction with other components in small and large systems or as a stand-alone pump.