Save water and energy with the COMFORT circulator pumps
The COMFORT circulator pump range can make waiting for hot water a thing of the past for your customers. Delivering instant hot water to taps and showers, the COMFORT range cuts back on both energy and water consumption. Thanks to the inclusion of a return pipe, COMFORT canned rotor pumps are capable of providing hot water all over the building in an instant, thus eliminating the expensive and somewhat annoying wait for the water at the taps to get warm. Simply put, costs are reduced without compromising the comfort of getting instant hot water.