The same top performance as vertical CR pumps 

Configured to fit where traditional vertical pumps do not (due to safety, location and space requirements) with the same variants and accessories are available as for the standard CR pumps. 

Hydraulic efficiency

Extensive simulation-driven design and verification has optimised performance, and the hydraulic design is based on an automated design loop which generated thousands of virtual prototypes. 

Prepared for anything

Horizontal pumps are recommended for earthquake-prone areas as they are less prone to vibration effects. 

Unmatched efficiency

To reduce loss and increase pump efficiency, an energy-optimised version is available with suction and discharge ports with diameters larger than ANSI specifications to reduce velocity and friction.