CR horizontal pumps can help out in difficult situations

The CR-H, CRE-H, CRN-H and CRNE-H end-suction multi-stage pumps are available in a wide variety of flow and pressure sizes. Built in high-quality materials and horizontal format, they are perfect for all applications from water delivery to ultra-filtration, reverse osmosis and washing and cleaning systems. The CRE-H and CRNE-H pumps are supplied with a variable-speed drive built-in, which continually adapts pump performance to match current conditions and desired pressure, temperature or flow.