MGE motors for increased efficiency and control 

Available with the IE5 MGE motor, which delivers the highest levels of energy-efficiency in the market and matches pump speed to constantly-changing requirements, giving you full control. 

High performance in a compact pump design. A smaller pump means lower energy requirements and running costs.

Pump performance can be continually monitored so that you are alerted when it no longer meets your expectations. 

Optimal motor utilisation. The standard product range is optimised for maximum utilisation of the motor’s power output.