Take control with variable speed
The CRE is a multi-purpose in-line multi-stage pump with a built-in variable-speed drive available in a wide variety of flow and pressure sizes and is built from AISI 304 grade stainless steel/cast iron. The variable-speed drive continually adapts pump performance to match current conditions and desired pressure, temperature or flow. This makes the CRE perfect for a variety of applications including water supply, washing and cleaning, water treatment, boiler feed, chemical industries, temperature control and mining.