Available with the IE5 MGE motor, which delivers the highest levels of energy-efficiency in the market and matches pump speed to constantly-changing requirements, giving you full control.
Highest standard
All wetted parts are manufactured in AISI 304 stainless steel for non-corrosive environments, suitable for a wide range of water applications.
The right solution for you
CRIE pumps are available in flow sizes up to CRIE 20 and capable of delivering up to 29.6 m3/h and up to 25 bar pressure.
Versatile solution
For deep-well pumping, specialised pumps are available for small water supply systems where water is pumped from depths down to 90 metres.