Use CRIE for all your water needs

The CRIE pump is an in-line, multi-stage pump with a built-in variable speed drive available in a wide variety of flow and pressure sizes. Built from AISI 304 grade stainless steel the CRIE is suitable for non-corrosive liquids. The built-in or external frequency converter and optional IE5 motor make the CRIE ideally suited when top performance and control, as well as industry-leading energy efficiency, are required. Use the CRIE for liquid transfer, circulation and pressure boosting of cold or hot water.