CR horizontal pumps can help out in difficult situations
The CRN-H is an end-suction multi-stage pump available in a wide variety of flow and pressure sizes. Built in AISI 316 stainless steel and horizontal format, they are perfect for all applications from water delivery to ultra-filtration, reverse osmosis and washing and cleaning systems. The space-saving horizontal format means the pump fits where conventional vertical pumps cannot be used.