Available in customised high grade AISI 316 stainless steel versions for difficult operating conditions, such as maritime applications and very humid environments.
Temperature resistent
Available with air-cooled top with a special air-cooled shaft seal chamber, enabling it to handle liquid temperatures up to 180 °C at maximum 25 bar
Efficient solution
Minimised pressure loss with lower NPSHr improves hydraulic efficiency, overall pump performance and allows for a compact, space-saving system design.
High hydraulic efficiency
Performance is optimised from fluid mechanics insights provided by extensive simulation-driven design and verification