Hard work, tough pumps 

Eliminate pressure stress from the sensitive shaft seal and provide pressures up to 50 bar at maximum 120 °C. 

The perfect pump solution

Reliable, highly efficient, space-saving design. 

World-class efficiency

The CRNE 1-HS and CRNE 3-HS pumps are available with the high-efficiency IE5 MGE motor with integrated variable-speed drive. 

Capable and tough

Suitable for slightly aggressive liquids.