CRNE for corrosion resistance

Built entirely from high-grade AISI 316 stainless steel, the CRNE pump is a high-efficiency in-line multi-stage pump with built-in variable-speed drive suitable for industrial liquids. It is designed for use in systems where all parts in contact with the liquid must be made of high-grade stainless steel. In industries where the pumping of dangerous and aggressive liquids is an integrated part of the daily production, safety is top priority. CRNE pumps are available to meet these specific challenges. They can pump aggressive, abrasive, toxic, hazardous and odorous liquids.