Take control of your pump system with the variable speed CRTE
Built entirely from high-grade titanium and matched with a variable frequency drive, the CRTE pump is a high-efficiency in-line multi-stage pump suitable for highly-corrosive liquids such as seawater, acids, alkalis and industrial chemicals and abrasive, toxic, hazardous, flammable and odorous liquids.
The quality of CR pumps is already well-documented. Compliance and inspection certificates for CRT and CRTE pumps are available on order for aggressive environments, such as maritime and offshore applications, hazardous and potentially explosive environments, as well as energy and power suppliers.