DDA is an advanced digital dosing pump

DDA is a digital dosing pump for complex and demanding applications where the focus is on maximum process reliability. The intuitive graphical user interface gives you easy access to a wide range of highly advanced functions and features. With a powerful variable-speed stepper motor and a turn-down ratio of up to 1:3000, the DDA dosing pump ensures smooth, continuous and ultra-precise dosing in any application that requires chemical treatment and/or conditioning of media.