Simple, fast navigation

Click-wheel navigation makes pump setup and everyday adjustments fast and easy. 

SlowMode

SlowMode softens the suction stroke to prevent cavitation if you are pumping high-viscosity or degassing liquids, if the suction line is long, or if the suction lift is high.

Calibrated for perfection

With Calibration mode, you can calibrate the DDC dosing pump for your specific installation to ensure that displayed values are 100 % correct.

Built-in service

The service display will not only notify you if the pump needs service – it will also provide the service kit’s product number to ease the ordering process.