High dosing precision
The DDC digital dosing pump offers the perfect balance between price and performance in common dosing applications. Advanced features, such as the SlowMode anti-cavitation function for high-viscosity liquids and Calibration mode, go hand in hand with a simple graphical user interface supporting more than 28 languages. DDC has a powerful variable-speed stepper motor, a turn-down ratio of up to 1:1000 and can be fully integrated in control systems. These features come together to make DDC a solid all-around performer if you are looking for high dosing precision without breaking the bank.