A cost-effective dosing solution

DDE is a cost-effective entry-level dosing pump that lets you enjoy all the benefits of digital dosing. DDE has a maximum turn-down ratio of up to 1:1000 and offers smooth, continuous dosing set on 0.1-100 % logarithmic scale. With straightforward operating modes, external stop function and empty level signal, the DDE dosing pumps are ideally suited for basic dosing applications, including OEM.