DDI is a high-performance package

Developed for use in industrial and water treatment applications, the DDI is a digital dosing pump built for a high performance level. Its advanced EC motor technology keeps your energy costs at a record low and ensures extreme dosing accuracy up to 150 l/h and for media up to 2600 mPa·s. Small, quiet and easy to use, the DDI will take care of the rest once you have set the required dosing rate.