DID, Digital compact water treatment measuring system
The DID system with bypass flow cell is intended for monitoring and control of disinfectants, pH, ORP, conductivity and temperature. The system is preassembled on a common backplate and includes a control unit CU382, the water parameter sensor(s) with cable(s) to the control unit and the hydraulic assembly.
CU 382 control unit:
- Intuitive plain-text operation
- Data logger functionality (settings, calibration data and measured values)
- Up to 3 controller outputs, freely assignable
- Modbus (slave)
- Modbus sensor interface
- Data interchange with USB stick
- Wide-range power supply
Water parameter sensors:
- Modbus interface to CU 382 control unit
- Onboard storage of calibration data
- Temperature measurement and compensation included for all sensors
- Pre-calibrated (pH, ORP, conductivity sensor)
- Diaphragm-covered amperometric sensor principle for disinfectant sensors
- Low pH dependency for free-chlorine sensors
Flow cell and hydraulic assembly:
- Max. pressure at inlet: 3 bar Inlet/outlet hose connections suitable for hose sizes: 4/6mm, 6/9mm, 6/12mm, 9/12mm, xx/1/4", 1/4" x 3/8", 3/8" x 1/2"
- Shut-off valve
- Flow restrictor (limits to max. approx. 60l/h)
- Flow switch (activated at approx. 30l/h)
- Flow cell with sample water withdrawal assembly
- Max. pressure on outlet: 0,5 bar
This configuration includes:
Sensors | Free Chlorine, Total Chlorine, PAA, Hydrogen peroxide, Ph, Redox, Conductivity |
Sensortype | Sensor(s) with plug |
Cable length | 1,0 m, plugs on both ends |
Allowable liquid temperature range | 5-45 °C |
Voltage indications | 100-240 V |
Power consumption max.) | 33 VA |
Protection level of control unit / sensor(s)
|
65/67 |
The controller CU 382
The control unit CU 382 is intended for monitoring and control of disinfectants, pH, ORP, conductivity and temperature.
- Intuitive plain-text operation
- Data logger functionality (settings, calibration data and measured values)
- Up to 3 controller outputs, freely assignable
- Modbus (slave)
- Modbus sensor interface
- Data interchange with USB stick
- Wide-range power supply
- Multiple languages