Laboratory precision on the move

One of the typical challenges when it comes to the measurements and control of water quality for chemical water treatment is inaccuracy. It is crucial that the devices used are both reliable and accurate. With the high-end, portable DIT photometers, you can measure up to 14 parameters including chlorine, chlorine dioxide and pH. Additionally, the DIT is handheld, meaning that you can conduct measurements with laboratory precision anywhere you go.