Grundfos flow sensors – compact, robust and reliable.
Grundfos vortex flow sensors are integrated flow and temperature measurement systems designed and validated for harsh environments. Grundfos vortex flow sensors are compact, durable, reliable and have no moving parts, thus eliminating the risk of wear and tear. At the same time, they increase safety and the capacity to deliver accurate measurement values again and again.
Vortex flow sensors are fully compatible with wet, aggressive media and can be used in a wide range of domestic and industrial applications, including the thermal management of solar heating systems, cooling and temperature control, flow rate detection for pump controllers, burner control in domestic gas boilers and industrial process flow control systems.