Built-in variable frequency drive with high-efficiency permanent magnet MGE motor up to 11 kW with IE5 efficiency rating.
Proportional-pressure mode adapts to the actual pressure required to optimise energy efficiency and achieve water and energy savings.
Multi-sensor function optimises system performance by changing the setpoint according to the measured values from up to six sensors installed in the system.
Backflow protection. Each pump outlet is equipped with a non-return valve (NRV) and in the event of a defective NRV, the controller sends a warning or alarm.