Proportional-pressure mode adapts to the actual pressure required to optimise energy efficiency and achieve water and energy savings.
Multi-sensor function
The system optimises performance by changing the setpoint according to the measured values from up to six sensors installed in the system.
Smooth operation
With the Hydro MPC, it is possible to install an external primary sensor. In case of a cable break or sensor failure, the secondary sensor takes over to make sure that the system runs smoothly.
Smooth start-up
Soft pressure build-up ensures a smooth start-up of the system. Empty pipes are slowly filled with water to minimise the risks of water hammer, leaks and flooding, thus reducing maintainance costs.