The Hydro Multi-B makes speed-controlled pressure boosting simple
The Hydro Multi-B pressure booster with two to three CM/CME multi-stage end-suction pumps provides you with a simple and easy-to-use pressure booster solution and is ideal for clean water pressure boosting or tank-filling applications. This is a reliable and basic booster system with a user-friendly control unit and full-range connectivity to Building Management Systems. Available in two control variants, the E-variant is fully automated, as all CME pumps have MGE motors with built-in variable frequency drives. It is the perfect choice for tank-filling applications in office buildings, blocks of flats, hotels, shopping centres, hospitals and schools.