Multi-master function 

System control redundancy places control of the system inside each pump, with seemless switch-over in case of a faulty sensor or pump.  

Built-in variable frequency drive with high-efficiency permanent magnet MGE motor up to 11 kW with IE5 efficiency rating. 

Enables slow pipe filling – for example, in an empty riser pipe in a high-rise building to avoid water hammer and potential leakage. 

Pump information on your phone. Get a full overview of your pressure-boosting system with information such as operating hours, power consumption and energy consumption on Grundfos GO.