The Hydro Multi-E plug-and-pump solution

The Hydro Multi-E booster set presents a highly reliable and versatile pressure booster solution that provides you with plug-and-pump installation, fast and easy set-up and optimal energy efficiency. Unique to the Hydro Multi-E is its lack of a conventional control unit. In this intelligent solution, the control of the system lies within the pumps, which are able to communicate with each other. Since each pump can function as the controlling unit, there is full redundancy if a sensor or pump should fail. Use together with Grundfos GO for remote monitoring of your installation in apartment buildings, hotels, hospitals, schools, irrigation, wash and clean systems and fire hydrants.