Hydro Solo-S is the complete pressure boosting system
Grundfos Hydro Solo-S booster sets are designed for the transfer and pressure boosting of clean water. Built from high quality materials with brass fittings suitable for domestic water, they are ideal for use in single family homes, cottages, farms or as pressure boosting in other systems, such as process water systems and irrigation. The Grundfos Hydro Solo-S booster is a combined unit consisting of a single Grundfos CR multi-stage pump fitted with isolating valve, discharge pipe, pressure switch, pressure gauge and diaphragm tank.