Use IO modules for pump measure control

Looking for pump measurements and control? An IO module can provide you with the answer. With IO modules connected to sensors communicating with corresponding control units in your pump system, you can soon automate pumping tasks and be alerted in the event of unusual conditions. For example, with one pump connected to an IO 113 module and its sensors, you can collect data on a number of parameters, including the motor temperature, the water percentage in the oil, the stator insulation resistance, the temperature of the bearings and the digital measurement of moisture in the motor.