JP is a self-priming, single-stage centrifugal jet pump

The jet pump has excellent suction capacity and is designed for long and trouble-free operation.

The built-in ejector with guide vanes ensures optimum self-priming properties.
JP is small and compact, and the lifting handle makes JP handy and easy to carry.

The pump housing is made of stainless steel.

Applications

The pumps are suitable for domestic water supply, where pressure boosting and self-priming is needed.

The product can be used in a wide variety of applications, such as these:

  • single- and two-family houses, boosting the pressure of water coming from a break tank, roof tank or a well
  • garden irrigation
  • car wash
  • small-scale agriculture and horticulture
  • light commercial applications
  • pool cleaning (AISI 316 variant only).

Features and benefits

  • Self-priming, featuring a suction lift of up to 8 m
  • Robust design and corrosion-free materials for a long lifetime
  • Built-in thermal and current protection with no additional motor protection required
  • Stable operation with excellent suction capacity even when there are air bubbles and small sandy impurities in the water.